SNLA266B August 2016 – April 2025 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
Purpose: To verify that the device rise and fall time are within the specified bounds.
Pass Condition: The rise and fall time (between 10% and 90% of the voltage levels for both positive and negative) must be between 3 ns and 5 ns. The maximum and minimum rise and fall times must be within 0.5 ns.
Figure 3-4 100BASE-TX Rise Time Example Waveform
Figure 3-5 100BASE-TX Fall Time Example Waveform