SNLA266B August   2016  – April 2025 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I

 

  1.   1
  2.   DP8382x IEEE 802.3u Compliance and Debug
  3.   Trademarks
  4. 1Terminology
  5. 2Standards and System Requirements
    1. 2.1 Standards
    2. 2.2 Test Equipment Suppliers
    3. 2.3 Test Equipment Requirements
  6. 3Ethernet Physical Layer Compliance Testing
    1. 3.1 Standard Test Setup and Procedures
    2. 3.2 100BASE-TX Compliance Testing
      1. 3.2.1 Template (Active Output Interface)
      2. 3.2.2 Differential Output Voltage
      3. 3.2.3 Rise and Fall Time
      4. 3.2.4 Waveform Overshoot
      5. 3.2.5 Jitter
      6. 3.2.6 Duty Cycle Distortion
      7. 3.2.7 Return Loss
    3. 3.3 10BASE-Te Compliance Testing
      1. 3.3.1 Link Pulse
      2. 3.3.2 10BASE-Te Standard
        1. 3.3.2.1 TP_IDL
        2. 3.3.2.2 MAU, Internal
        3. 3.3.2.3 Jitter With TPM
        4. 3.3.2.4 Jitter Without TPM
        5. 3.3.2.5 Differential Voltage
        6. 3.3.2.6 Common-Mode Voltage
        7. 3.3.2.7 Return Loss
        8. 3.3.2.8 Harmonic Content
  7. 4How to Tune DP83825 VoD Swing
    1. 4.1 Example of Tuning DP83825 VoD Swing
  8. 5IEEE802.3u Compliance Testing Scripts for the DP8382x
  9. 6References
  10. 7Revision History

Harmonic Content

Purpose: To verify that the harmonic content of the PHY is within the specified bounds.

Pass Condition: The Data Out circuit must drive all 1s on the MDI lines. The frequency content is analyzed of the test waveform, and all subsequent harmonics must be 27-dB below the fundamental.

Specific Test Setup: Refer to the 10BASE-Te Harmonic Content script included in Section 5. Be sure the compliance software used is looking for a test waveform of repetitive ones.