SNLA266B August 2016 – April 2025 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
Purpose: To verify that the return loss is above the specified attenuation.
Pass Condition: The reflection of any incident signal to the PHY must be attenuated ≥15 dB over the frequency range of 5 MHz to 10 MHz
Specific Test Setup: Two waveform inputs can be necessary depending on testing setup. Verify the test fixture connections.