SNLA266B August 2016 – April 2025 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
Table 1-1 provides a list of terminology that is used throughout this application note.
| ACRONYM | DEFINITION |
|---|---|
| DUT | Device Under Test |
| LP | Link Partner |
| PHY | Physical Layer Transceiver |
| SMI | Serial Management Interface |
| IPG | Inter-Packet Gap |
| FLP | Fast Link Pulse |
| NLP | Normal Link Pulse |
| TX | Transmit – Digital Pins |
| RX | Receive – Digital Pins |
| TD | Transmit – Analog Pins |
| RD | Receive – Analog Pins |
| AVD | Analog Supply |
| CT | Magnetic Center Tap |
| VDDIO | Digital Supply |
| BIST | Built-In Self-Test |
| TPM | Twisted Pair Model |
| AOI | Active Output Interface |
| AFE | Analog Front-End |
|
MDI |
Media Dependent Interface |
|
MDIX |
Crossover version of Media Dependent Interface |
|
VoD |
Differential Output Voltage |