SNLA491 August 2025 DP83826AE , DP83826AI
The DP83826A offers low and deterministic latency, low power, and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes, and dedicated reference CLKOUT to clock synchronize other modules on the systems.
Figure 1-1 is a high-level system block diagram of a typical DP83826A application.
Figure 1-1 DP83826A Block DiagramThe DP83826A connects between an Ethernet MAC and the media through MDI. The connection to the media is typically through magnetics and a connector such as an RJ-45.