SNLA491 August 2025 DP83826AE , DP83826AI
In the default configuration, Auto-negotiation and Auto-MDIX can be enabled. A link pulse needs to be visible on the channel transmit (TD_P, TD_M) and will occasionally toggle to the receive pair (RD_P, RD_M). If set to MDI, this pulse is only available on the transmit pair while if set in MDI-X, this is only available on the receive pair.
A short Ethernet cable terminated with 100 Ohm differential needs to be used for measuring the MDI signals. A terminated cable is shown in Figure 2-10. A connection diagram for making measurements with the terminated cable is shown in Figure 2-11.
Figure 2-10 100Ω Terminated Cable for
MDI Signal Measurement
Figure 2-11 Connection Diagram for
100M Terminated CableAuto-Negotiation link pulses are nominally 100ns wide. Pulses are spaced by 62µs or 125µs and are transmitted in bursts. The bursts are nominally 2ms in duration and occur every 16ms. Figure 2-12 shows a link pulse.
Figure 2-12 DP83826A Link Pulse