SNLA491 August 2025 DP83826AE , DP83826AI
Reduced Media Independent Interface, as specified in the RMII specification v1.2, provides a reduced pin count alternative to the IEEE 802.3 MII as specified in Clause 22. Architecturally, the RMII specification provides an additional reconciliation layer on either side of the MII, but can be implemented in the absence of an MII. The DP83826 offers two types of RMII operations: RMII Leader and RMII Follower.
In RMII Leader operation, the DP83826 operates from either a 25MHz CMOS-level oscillator connected to XI pin or a 25MHz crystal connected across XI and XO pins. A 50MHz output clock referenced from DP83826 needs to be connected to the MAC.
In RMII Follower operation, the DP83826 operates from a 50MHz CMOS-level oscillator connected to the XI pin and shares the same clock as the MAC. Alternatively, the PHY can operate from a 50MHz clock provided by the Host MAC.
The RMII specification has the following characteristics:
RMII can be set with pulling up Hardware Strap 8 RX_D2 = 1. Reg 0x0467[8] can confirm the Status of Strap 8 (High or Low) and Reg 0x0468, can confirm the PHY's MAC Mode(MII = 0 | RMII = 1).
In this mode, data transfers are 2 bits for every clock cycle using the internal 50MHz reference clock for both transmit and receive paths. The RMII signals are summarized below:
| FUNCTION | PINS |
|---|---|
| Receive data lines | TX_D[1:0] |
| Transmit data lines | RX_D[1:0] |
| Receive control signal | TX_EN |
| Transmit control signal | CRS_DV |
Figure 2-16 RMII Follower Signaling - MAC
Follower Configuration
Figure 2-18 RMII Leader SignalingData on TX_D[1:0] are latched at the PHY with reference to the 50MHz-clock in RMII Leader mode and Follower mode. Data on RX_D[1:0] is provided in reference to 50MHz clock. In addition, CRX_DV can be configured as RX_DV signal. This allows a simpler method of recovering receive data without the need to separate RX_DV from the CRS_DV indication.
CH 1 (RMII 50MHz Clock), CH 2 (RX_D0)
Figure 2-19 RMII Clock and Data