| 7-6 |
RESERVED |
R/W |
0h |
Reserved |
| 5-4 |
AUTO_OSC_FREQ |
R/W |
0h |
When register 0x02 bit 5 (AUTO)CLOCK_EN) is set, this field controls the nominal frequency of the oscillator-based receive clock.
00: 50 MHz
01: 25 MHz
10: 10 MHz
11: Reserved |
| 3 |
BIST_PIN_CONFIG |
R/W |
1h |
Bist Configured through Pin.
1: Bist configured through pin.
0: Bist configured through bits 2:0 in this register |
| 2-1 |
BIST_CLOCK_SOURCE |
R/W |
0h |
BIST Clock Source
This register field selects the BIST Clock Source at the Serializer. These register bits are automatically written to the CLOCK SOURCE bits (register offset 0x14) in the Serializer after BIST is enabled. See the appropriate Serializer register descriptions for details.
00: External Pixel Clock
01: Internal Pixel Clock
1x: Internal Pixel Clock |
| 0 |
BIST_EN |
R/W |
0h |
BIST Control
1: Enabled
0: Disabled |