SNLS613A July 2018 – October 2018 DS90UH940N-Q1
PRODUCTION DATA.
PGID is described in Table 71.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PATGEN_ID | R/W | 0h | Indirect Data:
When writing to indirect registers, this register contains the data to be written. When reading from indirect registers, this register contains the readback value. See TI App Note AN-2198 (SNLA132). |