7.6.1.6 I2C_Control_1 Register (Address = 5h) [reset = 1Eh]
I2C_Control_1 is described in Table 17.
Return to Summary Table.
Table 17. I2C_Control_1 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7 |
I2C_PASS_THROUGH
_ALL |
R/W |
0h |
I2C Pass-Through All Transactions
0: Disabled
1: Enabled |
| 6-4 |
I2C_SDA_HOLD |
|
1h |
Internal SDA Hold Time
This field configures the amount of internal hold time provided for the SDA input relative to the SCL input. Units are 50 nanoseconds. |
| 3-0 |
I2C_FILTER_DEPTH |
|
Eh |
I2C Glitch Filter Depth
This field configures the maximum width of glitch pulses on the SCL and SDA inputs that will be rejected. Units are 5 nanoseconds. |