7.6.1.86 RPTR_TX1 Register (Address = E1h) [reset = 0h]
RPTR_TX1 is described in Table 97.
Return to Summary Table.
Table 97. RPTR_TX1 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-1 |
PORT1_ADDR |
R |
0h |
HDCP Repeater Transmit Port 1 I2C Address
Indicates the I2C address for the Repeater Transmit Port. |
| 0 |
PORT1_VALID |
R |
0h |
HDCP Repeater Transmit Port 1 Valid
Indicates that the HDCP Repeater has a transmit port at the I2C Address identified by upper 7 bits of this register |