SNLS613A July 2018 – October 2018 DS90UH940N-Q1
PRODUCTION DATA.
PGIA is described in Table 70.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PATGEN_IA | R/W | 0h | Indirect Address:
This 8-bit field sets the indirect address for accesses to indirectly-mapped registers. It should be written prior to reading or writing the Pattern Generator Indirect Data register. See TI App Note AN-2198 (SNLA132). |