7.6.1.67 GPIO_Pin_Status_1 Register (Address = 6Eh) [reset = 0h]
GPIO_Pin_Status_1 is described in Table 78.
Return to Summary Table.
Table 78. GPIO_Pin_Status_1 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7 |
GPIO7_Pin_Status |
R |
0h |
GPIO7/I2S_WC pin status |
| 6 |
GPIO6_Pin_Status |
R |
0h |
GPIO6/I2S_DA pin status |
| 5 |
GPIO5_Pin_Status |
R |
0h |
GPIO5/I2S_DB pin status |
| 4 |
RESERVED |
R |
0h |
Reserved |
| 3 |
GPIO3_Pin_Status |
R |
0h |
GPIO3 / I2S_DD pin status |
| 2 |
GPIO2_Pin_Status |
R |
0h |
GPIO2 / I2S_DC pin status |
| 1 |
GPIO1_Pin_Status |
R |
0h |
GPIO1 pin status |
| 0 |
GPIO0_Pin_Status |
R |
0h |
GPIO0 pin status |