SNLS663B December 2021 – June 2026 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
The device (100BASE-T1 Leader mode only) automatically enters into standby post power-up and reset so long that all supplies are available and the device is bootstrapped for managed operation.
In standby, all PHY functions are operational except for PCS and PMA blocks. The PMA termination is also not present. Link establishment is not possible in standby and data cannot be transmitted or received. SMI functions are operational and register configurations are maintained.
If the device is configured for autonomous operation through bootstrap setting, the PHY automatically switches to normal operation once POR is complete.