SNLS663B December 2021 – June 2026 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
DP83TC814 incorporates a data path Built-In-Self-Test (BIST) to check the PHY level and system-level data-paths. BIST has following integrated features which make the system-level data transfer tests (throughput, and so forth) and diagnostics possible without relying on MAC or external data generator hardware/software.
For easy evaluation, use the following features are available in the DP83TC814: