SNLS663B December 2021 – June 2026 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
Time domain reflectometry helps determine the quality of the cable, connectors and terminations in addition to estimating OPEN and SHORT faults along a cable. The DP83TC814-Q1 transmits a test pulse down the attached twisted-pair cable. Transmitted pulses continue down the cable and reflect from each imperfection and fault, allowing the device to measure the time to return and strength (amplitude) of all reflections. This technique enables the DP83TC814-Q1 to identify cable OPENs and SHORTs.
Setting bit[15] in register 0x1E activates TDR. The procedure is as follows.