SNLS663B December   2021  – June 2026 DP83TC814R-Q1 , DP83TC814S-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Diagnostic Tool Kit
        1. 7.3.1.1 Signal Quality Indicator
        2. 7.3.1.2 Electrostatic Discharge Sensing
        3. 7.3.1.3 Time Domain Reflectometry
        4. 7.3.1.4 Voltage Sensing
        5. 7.3.1.5 BIST and Loopback Modes
          1. 7.3.1.5.1 Data Generator and Checker
          2. 7.3.1.5.2 xMII Loopback
          3. 7.3.1.5.3 PCS Loopback
          4. 7.3.1.5.4 Digital Loopback
          5. 7.3.1.5.5 Analog Loopback
          6. 7.3.1.5.6 Reverse Loopback
      2. 7.3.2 Compliance Test Modes
        1. 7.3.2.1 Test Mode 1
        2. 7.3.2.2 Test Mode 2
        3. 7.3.2.3 Test Mode 4
        4. 7.3.2.4 Test Mode 5
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down
      2. 7.4.2 Reset
      3. 7.4.3 Standby
      4. 7.4.4 Normal
      5. 7.4.5 Media Dependent Interface
        1. 7.4.5.1 100BASE-T1 Leader and 100BASE-T1 Follower Configuration
        2. 7.4.5.2 Auto-Polarity Detection and Correction
        3. 7.4.5.3 Jabber Detection
        4. 7.4.5.4 Interleave Detection
      6. 7.4.6 MAC Interfaces
        1. 7.4.6.1 Media Independent Interface
        2. 7.4.6.2 Reduced Media Independent Interface
        3. 7.4.6.3 Reduced Gigabit Media Independent Interface
        4. 7.4.6.4 Serial Gigabit Media Independent Interface
      7. 7.4.7 Serial Management Interface
        1. 7.4.7.1 Direct Register Access
        2. 7.4.7.2 Extended Register Space Access
        3. 7.4.7.3 Write Operation (No Post Increment)
        4. 7.4.7.4 Read Operation (No Post Increment)
        5. 7.4.7.5 Write Operation (Post Increment)
        6. 7.4.7.6 Read Operation (Post Increment)
    5. 7.5 Programming
      1. 7.5.1 Strap Configuration
      2. 7.5.2 LED Configuration
      3. 7.5.3 PHY Address Configuration
  9. 8 Register Maps
    1. 8.1 Register Access Summary
    2. 8.2 DP83TC814 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Physical Medium Attachment
          1. 9.2.1.1.1 Common-Mode Choke Recommendations
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Current Consumption Break-Down
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Metal Pour
        4. 9.4.1.4 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Reduced Media Independent Interface

The DP83TC814-Q1 incorporates the Reduced Media Independent Interface (RMII) as defined in the RMII Revision 1.2 and 1.0 from the RMII consortium. The purpose of this interface is to provide a reduced pin count alternative to the IEEE 802.3u MII as specified in Clause 22. Architecturally, the RMII specification provides an additional reconciliation layer on either side of the MII, but can be implemented in the absence of an MII.

The DP83TC814-Q1 offers two types of RMII operations: RMII Follower and RMII Leader. In RMII Follower Mode, the DP83TC814-Q1 operates off a 50MHz CMOS-level oscillator, which is either provided by the MAC or synchronous to the MAC reference clock. In RMII Leader operation, the DP83TC814-Q1 operates off of either a 25MHz CMOS-level oscillator connected to XI pin or a 25MHz crystal connected across XI and XO pins. When bootstrapping to RMII Leader Mode, a 50MHz output clock automatically is enabled on RX_D3. Route this 50MHz output clock to the MAC.

The RMII specification has the following characteristics:

  • Single clock reference shared between MAC and PHY
  • Provides independent 2-bit wide transmit and receive data paths

In this mode, data transfers are two bits for every clock cycle using the 50MHz reference clock for both transmit and receive paths.

The RMII signals are summarized in Table 7-7:

Table 7-7 RMII Signals
FUNCTIONPINS
Data SignalsTX_D[1:0]
RX_D[1:0]
Control SignalsTX_EN
CRS_DV
DP83TC814S-Q1 DP83TC814R-Q1 RMII SignalingFigure 7-12 RMII Signaling
Table 7-8 RMII Transmit Encoding
TX_ENTX_D[1:0]DESCRIPTION
000 through 11Normal Inter-Frame
100 through 11Normal Data Transmission
Table 7-9 RMII Receive Encoding
CRS_DVRX_ERRX_D[1:0]DESCRIPTION
0000 through 11Normal Inter-Frame
0100Normal Inter-Frame
0101 through 11Reserved
1000 through 11Normal Data Reception
1100 through 11Data Reception with Errors

RMII Follower: Data on TX_D[1:0] are latched at the PHY with reference to the rising edge of the reference clock at the XI pin. Data is presented on RX_D[1:0] with reference to the same rising clock edges at the XI pin.

RMII Leader: Data on TX_D[1:0] are latched at the PHY with reference to the rising edge of the reference clock at the RX_D3 pin. Data is presented on RX_D[1:0] with reference to the same rising clock edges at the RX_D3 pin.

The DP83TC814-Q1 RMII supplies an RX_DV signal, which provides a simpler method to recover receive data without the need to separate RX_DV from the CRS_DV indication. RX_ER is also supported even though the RMII specification does not require RX_ER.

RMII includes a programmable FIFO to adjust for the frequency differences between the reference clock and the recovered clock. The programmable FIFO, located in the register 0x0011[9:8] and register 0x0648[9:7], minimizes internal propagation delay based on expected maximum packet size and clock accuracy.

Table 7-10 XI Clock PPM = ± 100ppm
Reg 0x0011 <9:8>Reg 0x0648 <9:7>INCREMENT PHY LATENCYMAX PACKET LENGTH WITHOUT ERRORS
01010Default2250
1010080ns7250