SNLS676A May 2022 – December 2025 DP83TC813R-Q1 , DP83TC813S-Q1
PRODUCTION DATA
Digital Loopback loops back data prior to exiting the Digital and entering the AFE. Data received from the MAC on the transmit path is brought through the digital block within the PHY where data is then routed back to the MAC through the receive path. The DP83TC813 receive Analog circuitry is configured for isolation to prevent contention.
Write register 0x0016 = 0x0104
Write register 0x0624 = 0x55BF
Write register 0x0619 = 0x1555
Data can also be checked internally by reading registers 0x063C, 0x063D, 0x063E. The registers must be read together and in this order.
Write register 0x0624 = 0x55BF
Write register 0x0619 = 0x0557
Data generate by the internal PRBS is transmitted over the MDI and the MAC interface.