11 Revision History
Changes from Revision * (May 2022) to Revision A (December 2025)
- Updated Pin 22 description to include programming settings for RX_DV and CRS_DV in the Pin Configuration and Functions sectionGo
- Updated MDIO pin description to include link to Compliance Test Modes section in the Pin Configuration and Functions sectionGo
- Updated the CLKOUT frequency to be 50MHz in RMII Follower mode in the Pin Configuration and Functions sectionGo
- Updated Pin 9 and Pin 21 pin descriptions and package label in the Pin Configuration and Functions section Go
- Added line to CLKOUT/GPIO2 description about which registers to program to disable switching in the Pin Configuration and Functions sectionGo
- Removed supply ramp delay offset for all supplies in the Timing
Requirements sectionGo
- Updated the Power-Up Timing figure in the Timing Diagrams sectionGo
- Added corrections to the TDR description and deleted Register 0x310, Bit 8 in the Time Domain Reflectometry sectionGo
- Updated and corrected order of register writes for packet generation
in the BIST and Loopback Modes sectionGo
- Clarified register reads for checking incoming data on the MAC
sideGo
- Updated 100BASE-T1 Leader and 100BASE-T1 Follower
ConfigurationGo
- Added corrections to the RGMII Transmit Encoding table for Normal Data Transmission and Transmit Error PropagationGo
- Updated Bootstraps: RX_DV pin number; corrected to 22Go
- Updated PHY Address Bootstraps: Binary values corrected to match hex
settings Go
- Added corrections to the LED Configuration section and LED pin descriptionGo
- Clarified and updated Bit Descriptions throughout the
Registers
Go
- Added clarification to Register 0x1834 Bit DescriptionGo
- Updated RMII Follower typical application diagram for correct XI configuration in the Typical Applications sectionGo
- Updated RGMII Typical Application diagram to include 25MHz input in the Power Supply Recommendations sectionGo