SNLS676A May 2022 – December 2025 DP83TC813R-Q1 , DP83TC813S-Q1
PRODUCTION DATA
Time domain reflectometry helps determine the quality of the cable, connectors and terminations in addition to estimating OPEN and SHORT faults along a cable. The DP83TC813-Q1 transmits a test pulse down the attached twisted-pair cable. Transmitted pulses continue down the cable and reflect from each imperfection and fault, allowing the device to measure the time to return and strength (amplitude) of all reflections. This technique enables the DP83TC813-Q1 to identify cable OPENs and SHORTs.
TDR is activated by setting bit[15] in register 0x1E. The procedure is as follows.