SNLS676A May 2022 – December 2025 DP83TC813R-Q1 , DP83TC813S-Q1
PRODUCTION DATA
The DP83TC813S-Q1 supports 1 configurable LED pin (LED_1) which also doubles up as a clock output pin (CLKOUT). Several functions can be multiplexed onto the LEDs for different modes of operation. LED operations are selected using register 0x0450. By default, Pin 14 of the DP83TC813 will output the CLKOUT signal. To instead have the LED1 signal on Pin 14, write the following registers:
Write register 0x045F = 0x000F
Write register 0x0452 = 0x0000
Write register 0x0451 = 0x0009