SNLS676A May 2022 – December 2025 DP83TC813R-Q1 , DP83TC813S-Q1
PRODUCTION DATA
There are four PMA compliance test modes required in IEEE 802.3bw, sub-clause 96.5.2, which are all supported by the DP83TC813-Q1 . These compliance test modes include: transmitter waveform Power Spectral Density (PSD) mask, amplitude, distortion, 100BASE-T1 Leader jitter, 100BASE-T1 Follower jitter, droop, transmitter frequency, frequency tolerance, return loss, and mode conversion.
TX_TCLK can be routed to CLKOUT/LED_1 pin for 100BASE-T1 Follower Jitter measurement. This can be enabled via register 0x45F. The device must be configured in Follower mode.