SNLS783A May 2025 – October 2025 DP83826AE , DP83826AI
PRODUCTION DATA
DP83826Ax uses many of the functional pins as strap options to place the device into specific modes of operation. The values of these pins are sampled at power up or hard reset. During software resets, the strap options are internally reloaded from the values sampled at power up or hard reset. The strap option pin assignments are defined below. Configuration of the device can be done through the strap pins or through the management register interface. A pullup resistor or a pulldown resistor of suggested values is used to set the voltage ratio of the strap pin input and the supply to select one of the possible selected modes. All strap pins have two levels.
Figure 8-12 Strap Circuit| Mode (1) | SUGGESTED RESISTORS | |
|---|---|---|
| RHI (kΩ) | RLO (kΩ) | |
| INTERNAL 10kΩ PULLDOWN (PD) PINS | ||
| 0-DEFAULT | OPEN | OPEN |
| 1 | 2.49 | OPEN |
| INTERNAL 10kΩ PULLUP (PU) PINS | ||
| 0 | OPEN | 1.5 |
| 1-DEFAULT | OPEN | OPEN |