SNLS783A May 2025 – October 2025 DP83826AE , DP83826AI
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDDA3V3 | Analog supply voltage | 3 | 3.3 | 3.6 | V | |
| VDDIO | IO supply voltage | VDDIO at 3.3V ±10% | 3 | 3.3 | 3.6 | V |
| VDDIO at 1.8V ±10% | 1.62 | 1.8 | 1.98 | V | ||
| VIO | TX_EN, TX_D[3:0], TX_CLK, RX_D[3:0], RX_DV, RX_ER, MDIO, MDC, COL/LED2, CRS, CLKOUT/LED1, INT/PWDN, RESET, TX_ER | VDDIO at 1.8V ±10% | 1.62 | 1.8 | 1.98 | V |
| XI oscillator input | 1.62 | 1.8 | 1.98 | V | ||
| LED0 | 1.62 | 1.8 | 1.98 | V | ||
| TX_EN, TX_D[3:0], TX_CLK, RX_D[3:0], RX_DV, RX_ER, MDIO, MDC, COL/LED2, CRS, CLKOUT/LED1, INT/PWDN, RESET, TX_ER | VDDIO at 3.3V ±10% | 3.0 | 3.3 | 3.6 | V | |
| XI oscillator input | 3.0 | 3.3 | 3.6 | V | ||
| LED0 | 3.0 | 3.3 | 3.6 | V | ||
| TA | Operating ambient temperature | DP83826AI | –40 | 25 | 85 | ℃ |
| DP83826AE | –40 | 25 | 105 | ℃ | ||