SNLS783A May 2025 – October 2025 DP83826AE , DP83826AI
PRODUCTION DATA
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| Power Up Timing | |||||
| T1 | Voltage ramp duration ( 0% to 100% VDDIO) | 0.5 | 50 | ms | |
| T2 | Supply sequencing VDDA3V3 followed by VDDIO or VDDIO followed by VDDA3V3 (2) (4) | 0 | 200 | ms | |
| T3 | Voltage ramp duration ( 0% to 100% of VDDA3V3) | 0.5 | 50 | ms | |
| T4 | POR release time / Powerup to SMI ready: Post power-up stabilization time prior to MDC preamble for register access | 50 | ms | ||
| T5 | Powerup to FLP | 1500 | ms | ||
| VPED | Pedestal voltage on VDDA3V3, VDDIO before Power Ramp | 0.3 | V | ||
| Reset Timing | |||||
| T1 | RESET PULSE Width: Miminum reset pulse width to be able to reset (w/o debouncing caps) | 25 | μs | ||
| T2 | Reset to SMI ready: Post reset stabilization time prior to MDC preamble for register access | 2 | ms | ||
| T3 | Reset to FLP | 1500 | ms | ||
| Reset to 100M signaling (strapped mode) | 0.5 | ms | |||
| Reset to RMII leader clock | 0.2 | ms | |||
| Fast Link Pulse Timing | |||||
| T1 | Clock pulse to clock pulse period | 111 | 125 | 139 | μs |
| T2 | Clock pulse to data pulse period | 55.5 | 62.5 | 69.5 | μs |
| T3 | Clock/Data pulse width | 104 | ns | ||
| T4 | FLP burst to FLP burst period | 8 | 16 | 24 | ms |
| T5 | FLP burst width | 2 | ms | ||
| Pulse in burst width | 17 | 33 | Pulses | ||
| Link Up Timing | |||||
| Fast Link Drop enabled using straps , 150 meter cable | 10 | μs | |||
| Fast Link Drop Time using Mode 1 (Signal/Energy Loss indication) | 10 | μs | |||
| Fast Link Drop Time using Mode 2 (Low SNR Threshold) (5) | 10 | μs | |||
| Fast Link Drop Time using Mode 3 (MLT3 Error count) (5) | 10 | μs | |||
| Fast Link Drop Time using Mode 4 (RX Error count) | 10 | μs | |||
| Fast Link Drop Time using Mode 5 (Descrambler link drop) (5) | 11 | μs | |||
| 100M EEE timings | |||||
| Sleep time | 210 | μs | |||
| Quiet time | 20 | ms | |||
| Wake time (Tw_sys_tx) | 36 | μs | |||
| Refresh time | 200 | μs | |||
| 100M MII Receive Timing | |||||
| T1 | RX_CLK high / low time | 16 | 20 | 24 | ns |
| T2 | RX_D[3:0], RX_ER, RX_DV Delay from RX_CLK rising | 20 | 28 | ns | |
| 100M MII Transmit Timing | |||||
| T1 | TX_CLK high / low time | 16 | 20 | 24 | ns |
| T2 | TX_D[3:0], TX_ER, TX_EN setup to TX_CLK | 10 | ns | ||
| T3 | TX_D[3:0], TX_ER, TX_EN hold from TX_CLK | 0 | ns | ||
| 10M MII Receive Timing | |||||
| T1 | RX_CLK high / low time(3) | 160 | 200 | 240 | ns |
| T2 | RX_D[3:0], RX_ER, RX_DV delay from RX_CLK rising(3) | 100 | 300 | ns | |
| 10M MII Transmit Timing | |||||
| T1 | TX_CLK high / low time | 190 | 200 | 210 | ns |
| T2 | TX_D[3:0], TX_ER, TX_EN setup to TX_CLK | 25 | ns | ||
| T3 | TX_D[3:0], TX_ER, TX_EN hold from TX_CLK | 0 | ns | ||
| 10/100M RMII Leader Timing | |||||
| RMII leader clock period | 20 | ns | |||
| RMII leader clock duty cycle | 35 | 65 | % | ||
| 10/100M RMII Follower Timing | |||||
| T2 | TX_D[1:0], TX_ER, TX_EN setup to reference clock rising. Refer to RMII Transmit Timing. | 4 | ns | ||
| T3 | TX_D[1:0], TX_ER, TX_EN hold from reference clock rising. Refer to RMII Transmit Timing. | 2 | ns | ||
| T4 | RX_D[1:0], RX_ER, CRS_DV delay from reference clock rising. Refer to RMII Receive Timing. | 4 | 14 | ns | |
| SMI Timing | |||||
| T1 | MDC to MDIO (output) delay time | 0 | 13 | ns | |
| T2 | MDIO (input) to MDC setup time | 10 | ns | ||
| T3 | MDIO (input) to MDC hold time | 10 | ns | ||
| T4 | MDC frequency | 2.5 | 24 | MHz | |
| Output Clock Timing (50M RMII Leader Clock) | |||||
| Frequency (PPM) | 50 | ppm | |||
| Jitter (Long term 500 cycles) | 450 | ps | |||
| Rise / Fall time | 5 | ns | |||
| Duty cycle | 40 | 60 | % | ||
| Output Clock Timing (25M Clockout) | |||||
| Frequency (PPM) | 50 | ppm | |||
| Duty cycle | 35 | 65 | % | ||
| Rise time | 4000 | ps | |||
| Fall time | 5000 | ps | |||
| Jitter (long term: 500 cycles) | 300 | ps | |||
| Frequency | 25 | MHz | |||
| 25MHz Input Clock Tolerance | |||||
| Frequency tolerance | –50 | 50 | ppm | ||
| Rise / Fall time | 5 | ns | |||
| Jitter tolerance (RMS) | 50 | ps | |||
| Input phase noise at 1kHz | –98 | dBc/Hz | |||
| Input phase noise at 10kHz | –113 | dBc/Hz | |||
| Input phase noise at 100kHz | –113 | dBc/Hz | |||
| Input phase noise at 1MHz | –113 | dBc/Hz | |||
| Input phase noise at 10MHz | –113 | dBc/Hz | |||
| Duty cycle | 40 | 60 | % | ||
| 50MHz Input Clock tolerance | |||||
| Frequency tolerance | –50 | 50 | ppm | ||
| Rise / Fall time | 5 | ns | |||
| Jitter tolerance (RMS) | 50 | ps | |||
| Input phase noise at 1kHz | –87 | dBc/Hz | |||
| Input phase noise at 10kHz | –107 | dBc/Hz | |||
| Input phase noise at 100kHz | –107 | dBc/Hz | |||
| Input phase noise at 1MHz | –107 | dBc/Hz | |||
| Input phase noise at 10MHz | –107 | dBc/Hz | |||
| Duty cycle | 40 | 60 | % | ||
| Latency Timing | |||||
| MII 100M Tx (MII to MDI): Rising edge TX_CLK with assertion TX_EN to SSD symbol on MDI, FAST RX_DV enabled, 100 meter Cable | 38 | 40 | ns | ||
| MII 100 Rx (MDI to MII): SSD symbol on MDI to rising edge of RX_CLK with assertion of RX_DV, FAST RX_DV enabled, 100 meter Cable | 166 | 170 | ns | ||
| MII 10M Tx (MII to MDI): Rising edge TX_CLK with assertion TX_EN to SSD symbol on MDI | 540 | ns | |||
| RMII follower 100M Tx (RMII to MDI): Follower RMII rising edge XI clock with assertion TX_EN to SSD symbol on MDI, FAST RX_DV enabled, 100 meter Cable | 88 | 96 | ns | ||
| RMII leader 100M Tx (RMII to MDI): Leader RMII rising edge clock with assertion TX_EN to SSD symbol on MDI, FAST RX_DV enabled, 100 meter Cable | 88 | 96 | ns | ||
| RMII follower 10M Tx (RMII to MDI): Follower RMII rising edge XI clock with assertion TX_EN to SSD symbol on MDI | 1360 | ns | |||
| RMII leader 10M Tx (RMII to MDI): Leader RMII rising edge clock with assertion TX_EN to SSD symbol on MDI | 1360 | ns | |||
| MII 10M Rx (MDI to MII): SSD symbol on MDI to rising edge of RX_CLK with assertion of RX_DV, FAST RX_DV enabled, 100 meter Cable | 1640 | ns | |||
| RMII follower 100M Rx ( MDI to RMII): SSD symbol on MDI to follower RMII rising edge of XI clock with assertion of CRS_DV, FAST RX_DV enabled, 100 meter Cable | 268 | 288 | ns | ||
| RMII leader 100M Rx (MDI to RMII): SSD symbol on MDI to leader RMII rising edge of leader clock with assertion of CRS_DV | 252 | 270 | ns | ||
| RMII follower 10M (MDI to RMII): SSD symbol on MDI to follower RMII rising edge of XI clock with assertion of CRS_DV (10M) | 2110 | 2152 | ns | ||
| RMII leader 10M (MDI to RMII): SSD symbol on MDI to leader RMII rising edge of leader clock with assertion of CRS_DV (10M) | 2110 | 2152 | ns | ||
| MII : XI to TXCLK phase difference ( across Resets, Power Cycle) | 0 | 2 | 4 | ns | |