SNLU237B September 2018 – July 2025 DP83869HM
The DP83869EVM is used to implement the DP83869HM. The DP83869HM device is a robust, fully-featured gigabit physical layer (PHY) transceiver with integrated PMD sublayers that supports 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. The DP83869 also supports 1000BASE-X and 100BASE-FX fiber protocols. The DP83869EVM is interfaced with RJ45 connector and SFP module. The DP83869EVM can be interacted by using USB-2-MDIO with on-board MSP430.