SNLU237B September 2018 – July 2025
The onboard MSP430 comes pre-programmed and ready to use. When using this EVM for the first time on a Windows 7 (or above) PC, MSP430 drivers and USB2MDIO software utility has to be installed. The USB2MDIO software can be used for accessing registers.