SNOS739E July   1997  – November 2025 LMC6762

PRODUCTION DATA  

  1.   1
  2. 1 FEATURES
  3. 2 APPLICATIONS
  4. 3 DESCRIPTION
  5. 4 Electrostatic Discharge Caution
  6. 5 Absolute Maximum Ratings #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7392194 #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7394381
  7. 6 Operating Ratings #GUID-2904839E-20BA-4119-B36D-EECFE39579F2/SNOS7390787
  8. 7 2.7V Electrical Characteristics
  9. 8 5.0V and 15.0V Electrical Characteristics
  10. 9 AC Electrical Characteristics
  11. 10Typical Characteristics
  12. 11Application Hints
    1. 11.1 Input Common-Mode Voltage Range
    2. 11.2 Low Voltage Operation
    3. 11.3 Output Short Circuit Current
    4. 11.4 Hysteresis
    5. 11.5 Spice Macromodel
    6. 11.6 Typical Applications
      1. 11.6.1 One-Shot Multivibrator
      2. 11.6.2 Bi-Stable Multivibrator
      3. 11.6.3 Zero Crossing Detector
      4. 11.6.4 Oscillator
  13. 12Revision History

Output Short Circuit Current

The LMC6762 has short circuit protection of 40mA. However, it is not designed to withstand continuous short circuits, transient voltage or current spikes, or shorts to any voltage beyond the supplies. A resistor is series with the output should reduce the effect of shorts. For outputs which send signals off PC boards additional protection devices, such as diodes to the supply rails, and varistors may be used.