SNOS739E July 1997 – November 2025 LMC6762
PRODUCTION DATA
| Symbol | Parameter | Conditions | Typ(1) | LMC6762AI | LMC6762BI | Units |
|---|---|---|---|---|---|---|
| Limit(2) | Limit(1) | |||||
| VOS | Input Offset Voltage | 3 | 5 | 15 | mV | |
| 8 | 18 | max | ||||
| TCVOS | Input Offset VoltageTemperature Drift | V+ = 5V | 2.0 | μV/°C | ||
| IB | Input Current | V = 5V | 0.04 | pA | ||
| IOS | Input Offset Current | V+ = 5V | 0.02 | pA | ||
| CMRR | Common Mode | V+ = 5V | 75 | dB | ||
| Rejection Ratio | V+ = 15V | 82 | dB | |||
| PSRR | Power Supply Rejection Ratio | ±2.5V < VS < ±5V | 80 | dB | ||
| AV | Voltage Gain | (By Design) | 100 | dB | ||
| VCM | Input Common-Mode | V+ = 5.0V | 5.3 | 5.2 | 5.2 | V |
| Voltage Range | CMRR > 55dB | 5.0 | 5.0 | min | ||
| −0.3 | −0.2 | −0.2 | V | |||
| 0.0 | 0.0 | max | ||||
| V+ = 15V | 15.3 | 15.2 | 15.2 | V | ||
| CMRR > 55dB | 15.0 | 15.0 | min | |||
| −0.3 | −0.2 | −0.2 | V | |||
| 0.0 | 0.0 | max | ||||
| VOH | Output Voltage High | V+ = 5V | 4.8 | 4.6 | 4.6 | V |
| ILOAD = 5mA | 4.45 | 4.45 | min | |||
| V+ = 15V | 14.8 | 14.6 | 14.6 | V | ||
| ILOAD = 5mA | 14.45 | 14.45 | min | |||
| VOL | Output Voltage Low | V+ = 5V | 0.2 | 0.4 | 0.4 | V |
| ILOAD = 5mA | 0.55 | 0.55 | max | |||
| V+ = 15V | 0.2 | 0.4 | 0.4 | V | ||
| ILOAD = 5mA | 0.55 | 0.55 | max | |||
| IS | Supply Current | For Both Comparators | 12 | 20 | 20 | μA |
| (Output Low) | 25 | 25 | max | |||
| ISC | Short Circuit Current | Sourcing | 30 | mA | ||
| Sinking, VO = 12V(3) | 45 |