SNOS739E July   1997  – November 2025 LMC6762

PRODUCTION DATA  

  1.   1
  2. 1 FEATURES
  3. 2 APPLICATIONS
  4. 3 DESCRIPTION
  5. 4 Electrostatic Discharge Caution
  6. 5 Absolute Maximum Ratings #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7392194 #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7394381
  7. 6 Operating Ratings #GUID-2904839E-20BA-4119-B36D-EECFE39579F2/SNOS7390787
  8. 7 2.7V Electrical Characteristics
  9. 8 5.0V and 15.0V Electrical Characteristics
  10. 9 AC Electrical Characteristics
  11. 10Typical Characteristics
  12. 11Application Hints
    1. 11.1 Input Common-Mode Voltage Range
    2. 11.2 Low Voltage Operation
    3. 11.3 Output Short Circuit Current
    4. 11.4 Hysteresis
    5. 11.5 Spice Macromodel
    6. 11.6 Typical Applications
      1. 11.6.1 One-Shot Multivibrator
      2. 11.6.2 Bi-Stable Multivibrator
      3. 11.6.3 Zero Crossing Detector
      4. 11.6.4 Oscillator
  13. 12Revision History

Operating Ratings(1)

Supply Voltage 2.7 ≤ VS ≤ 15V
Junction Temperature Range LMC6762AI, LMC6762BI −40°C ≤ TJ ≤ +85°C
Thermal Resistance (θJA) D0008A Package, 8-Pin SOICD0008A Package, 8-Pin SOIC 136°C/W
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not ensured. For ensured specifications and the test conditions, see the electrical characteristics.