SNOS739E July   1997  – November 2025 LMC6762

PRODUCTION DATA  

  1.   1
  2. 1 FEATURES
  3. 2 APPLICATIONS
  4. 3 DESCRIPTION
  5. 4 Electrostatic Discharge Caution
  6. 5 Absolute Maximum Ratings #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7392194 #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7394381
  7. 6 Operating Ratings #GUID-2904839E-20BA-4119-B36D-EECFE39579F2/SNOS7390787
  8. 7 2.7V Electrical Characteristics
  9. 8 5.0V and 15.0V Electrical Characteristics
  10. 9 AC Electrical Characteristics
  11. 10Typical Characteristics
  12. 11Application Hints
    1. 11.1 Input Common-Mode Voltage Range
    2. 11.2 Low Voltage Operation
    3. 11.3 Output Short Circuit Current
    4. 11.4 Hysteresis
    5. 11.5 Spice Macromodel
    6. 11.6 Typical Applications
      1. 11.6.1 One-Shot Multivibrator
      2. 11.6.2 Bi-Stable Multivibrator
      3. 11.6.3 Zero Crossing Detector
      4. 11.6.4 Oscillator
  13. 12Revision History

Hysteresis

If the input signal is very noisy, the comparator output might trip several times as the input signal repeatedly passes through the threshold. This problem can be addressed by making use of hysteresis as shown below.

LMC6762 Canceling the Effect of Input CapacitanceFigure 11-3 Canceling the Effect of Input Capacitance

The capacitor added across the feedback resistor increases the switching speed and provides more short term hysteresis. This can result in greater noise immunity for the circuit.