SNOS739E
July 1997 – November 2025
LMC6762
PRODUCTION DATA
1
1
FEATURES
2
APPLICATIONS
3
DESCRIPTION
4
Electrostatic Discharge Caution
5
Absolute Maximum Ratings #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7392194 #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7394381
6
Operating Ratings #GUID-2904839E-20BA-4119-B36D-EECFE39579F2/SNOS7390787
7
2.7V Electrical Characteristics
8
5.0V and 15.0V Electrical Characteristics
9
AC Electrical Characteristics
10
Typical Characteristics
11
Application Hints
11.1
Input Common-Mode Voltage Range
11.2
Low Voltage Operation
11.3
Output Short Circuit Current
11.4
Hysteresis
11.5
Spice Macromodel
11.6
Typical Applications
11.6.1
One-Shot Multivibrator
11.6.2
Bi-Stable Multivibrator
11.6.3
Zero Crossing Detector
11.6.4
Oscillator
12
Revision History
11.6
Typical Applications