SNOS739E July 1997 – November 2025 LMC6762
PRODUCTION DATA
| Symbol | Parameter | Conditions | Typ(1) | LMC6762AI | LMC6762BI | Units |
|---|---|---|---|---|---|---|
| Limit(2) | Limit(2) | |||||
| VOS | Input Offset Voltage | 3 | 5 | 15 | mV | |
| 8 | 18 | max | ||||
| TCVOS | Input Offset VoltageTemperature Drift | 2.0 | μV/°C | |||
| IB | Input Current | 0.02 | pA | |||
| IOS | Input Offset Current | 0.01 | pA | |||
| CMRR | Common Mode Rejection Ratio | 75 | dB | |||
| PSRR | Power Supply Rejection Ratio | ±1.35V < VS < ±7.5V | 80 | dB | ||
| AV | Voltage Gain | (By Design) | 100 | dB | ||
| VCM | Input Common-Mode | CMRR > 55dB | 3.0 | 2.9 | 2.9 | V |
| Voltage Range | 2.7 | 2.7 | min | |||
| −0.3 | −0.2 | −0.2 | V | |||
| 0.0 | 0.0 | max | ||||
| VOH | Output Voltage High | ILOAD = 2.5mA | 2.5 | 2.4 | 2.4 | V |
| 2.3 | 2.3 | min | ||||
| VOL | Output Voltage Low | ILOAD = 2.5mA | 0.2 | 0.3 | 0.3 | V |
| 0.4 | 0.4 | max | ||||
| IS | Supply Current | For Both Comparators | 12 | 20 | 20 | μA |
| (Output Low) | 25 | 25 | max |