SNOS739E July   1997  – November 2025 LMC6762

PRODUCTION DATA  

  1.   1
  2. 1 FEATURES
  3. 2 APPLICATIONS
  4. 3 DESCRIPTION
  5. 4 Electrostatic Discharge Caution
  6. 5 Absolute Maximum Ratings #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7392194 #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7394381
  7. 6 Operating Ratings #GUID-2904839E-20BA-4119-B36D-EECFE39579F2/SNOS7390787
  8. 7 2.7V Electrical Characteristics
  9. 8 5.0V and 15.0V Electrical Characteristics
  10. 9 AC Electrical Characteristics
  11. 10Typical Characteristics
  12. 11Application Hints
    1. 11.1 Input Common-Mode Voltage Range
    2. 11.2 Low Voltage Operation
    3. 11.3 Output Short Circuit Current
    4. 11.4 Hysteresis
    5. 11.5 Spice Macromodel
    6. 11.6 Typical Applications
      1. 11.6.1 One-Shot Multivibrator
      2. 11.6.2 Bi-Stable Multivibrator
      3. 11.6.3 Zero Crossing Detector
      4. 11.6.4 Oscillator
  13. 12Revision History

FEATURES

  • (Typical Unless Otherwise Noted)
  • Low Power Consumption (Max): IS = 10μA
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-To-Rail Input Common Mode Voltage Range
  • Rail-To-Rail Output Swing (Within 100mV of the Supplies, @ V+ = 2.7V, and ILOAD = 2.5 mA)
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@ V+ = 5V, 100mV Overdrive): 420ns