SNOS739E July   1997  – November 2025 LMC6762

PRODUCTION DATA  

  1.   1
  2. 1 FEATURES
  3. 2 APPLICATIONS
  4. 3 DESCRIPTION
  5. 4 Electrostatic Discharge Caution
  6. 5 Absolute Maximum Ratings #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7392194 #GUID-F10E56BA-F805-4EB7-A2D2-0BF8E26DF15C/SNOS7394381
  7. 6 Operating Ratings #GUID-2904839E-20BA-4119-B36D-EECFE39579F2/SNOS7390787
  8. 7 2.7V Electrical Characteristics
  9. 8 5.0V and 15.0V Electrical Characteristics
  10. 9 AC Electrical Characteristics
  11. 10Typical Characteristics
  12. 11Application Hints
    1. 11.1 Input Common-Mode Voltage Range
    2. 11.2 Low Voltage Operation
    3. 11.3 Output Short Circuit Current
    4. 11.4 Hysteresis
    5. 11.5 Spice Macromodel
    6. 11.6 Typical Applications
      1. 11.6.1 One-Shot Multivibrator
      2. 11.6.2 Bi-Stable Multivibrator
      3. 11.6.3 Zero Crossing Detector
      4. 11.6.4 Oscillator
  13. 12Revision History

AC Electrical Characteristics

Unless otherwise specified, all limits ensured for TJ = 25°C, V+ = 5V, V− = 0V, VCM = VO = V+/2. Boldface limits apply at the temperature extreme.
Symbol Parameter Conditions Typ(1) LMC6762AI LMC6762BI Units
  Limit(2)   Limit(2)
tRISE Rise Time f = 10kHz, CL = 50pF, 15 ns
Overdrive = 10mV(3)
tFALL Fall Time f = 10kHz, CL = 50pF, 15 ns
Overdrive = 10mV(3)
tPHL Propagation Delay f = 10kHz, Overdrive = 10mV 900 ns
(High to Low) CL = 50pF(3) Overdrive = 100mV 450 ns
tPLH Propagation Delay f = 10kHz, Overdrive = 10mV 900 ns
(Low to High) CL = 50pF(3) Overdrive = 100mV 420 ns
Typical Values represent the most likely parametric norm.
All limits are specified by testing or statistical analysis.
CL includes the probe and jig capacitance.