SNVA951 November 2020 LM61460-Q1 , LM63615-Q1 , LM63625-Q1 , LM63635-Q1 , LMR33620-Q1 , LMR33630-Q1
To "close-the-loop" between calculation and actual performance, the regulator junction temperature should be measured. This section discusses three methods of measuring temperature. Remember that there are other ways to determine the actual junction temperature that may be more or less applicable in any given situation.