SNVS983C April 2024 – November 2025 TPS7H4011-SEP , TPS7H4011-SP
PRODUCTION DATA
The internal thermal shutdown circuitry forces the device to stop switching if the junction temperature exceeds 170°C (typical). The device re-initiates the power-up sequence when the junction temperature drops below 135°C (typical). The thermal shutdown protection aims to keep the device as cool as possible during overtemperature conditions.