SNVS983C April   2024  – November 2025 TPS7H4011-SEP , TPS7H4011-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Device Options Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Electrical Characteristics - Ceramic (CFP) Package
    7. 7.7 Electrical Characteristics - Plastic (HTSSOP) Package
    8. 7.8 Quality Conformance Inspection
    9. 7.9 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  VIN and Power VIN Pins (VIN and PVIN)
      2. 9.3.2  Voltage Reference
      3. 9.3.3  Remote Sensing and Setting VOUT
        1. 9.3.3.1 Minimum Output Voltage
        2. 9.3.3.2 Maximum Output Voltage
      4. 9.3.4  Enable
      5. 9.3.5  Fault Input (FAULT)
      6. 9.3.6  Power Good (PWRGD)
      7. 9.3.7  Adjustable Switching Frequency and Synchronization
        1. 9.3.7.1 Internal Clock Mode
        2. 9.3.7.2 External Clock Mode
        3. 9.3.7.3 Primary-Secondary Synchronization
      8. 9.3.8  Turn-On Behavior
        1. 9.3.8.1 Soft-Start (SS_TR)
        2. 9.3.8.2 Safe Start-Up Into Prebiased Outputs
        3. 9.3.8.3 Tracking and Sequencing
      9. 9.3.9  Protection Modes
        1. 9.3.9.1 Overcurrent Protection
          1. 9.3.9.1.1 High-Side 1 Overcurrent Protection (HS1)
          2. 9.3.9.1.2 High-Side 2 Overcurrent Protection (HS2)
          3. 9.3.9.1.3 COMP Shutdown
          4. 9.3.9.1.4 Low-Side Overcurrent Sinking Protection
        2. 9.3.9.2 Output Overvoltage Protection (OVP)
        3. 9.3.9.3 Thermal Shutdown
      10. 9.3.10 Error Amplifier and Loop Response
        1. 9.3.10.1 Error Amplifier
        2. 9.3.10.2 Power Stage Transconductance
        3. 9.3.10.3 Slope Compensation
        4. 9.3.10.4 Frequency Compensation
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1  Operating Frequency
        2. 10.2.2.2  Output Inductor Selection
        3. 10.2.2.3  Output Capacitor Selection
        4. 10.2.2.4  Input Capacitor Selection
        5. 10.2.2.5  Soft-Start Capacitor Selection
        6. 10.2.2.6  Rising VIN Set Point (Configurable UVLO)
        7. 10.2.2.7  Output Voltage Feedback Resistor Selection
        8. 10.2.2.8  Output Voltage Accuracy
        9. 10.2.2.9  Slope Compensation Requirements
        10. 10.2.2.10 Compensation Component Selection
        11. 10.2.2.11 Schottky Diode
      3. 10.2.3 Application Curve
      4. 10.2.4 Parallel Operation Compensation
      5. 10.2.5 Inverting Buck-Boost
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Mechanical Data

Layout Guidelines

  • Layout is a critical portion of good power supply design. See Layout Example for a PCB layout example.
  • It is recommended to include a large topside area filled with ground. This top layer ground area should be connected to the internal ground layers using vias at the input bypass capacitor, the output filter capacitor, and directly under the TPS7H4011 device in order to provide a thermal path from the exposed thermal pad to ground. The topside ground area together with the internal ground plane must provide adequate heat dissipating area.
  • It is recommended that the thermal pad under the TPS7H4011 is tied to GND on internal ground layers utilizing vias. The thermal pad does not need to directly connect to ground on the top layer in order to provide noise isolation between the thermal pad ground and the topside PGND, which may be noisy.
  • There are several signal paths that conduct fast changing currents or voltages that can interact with stray inductance or parasitic capacitance to generate noise or degrade the power supply's performance. To help eliminate these problems, the PVIN pin should be bypassed to ground with a low ESR ceramic bypass capacitor with an X7R dielectric.
  • Care should be taken to minimize the loop area formed by the bypass capacitor connections, the PVIN pins, and the ground connections.
  • The VIN pin must also be bypassed to ground using a low ESR ceramic capacitor with an X7R dielectric. Make sure to connect this capacitor to the quieter analog ground trace (if utilized) rather than the power ground trace of the PVIN bypass capacitor.
  • Since the SW connection is the switching node, the output inductor should be located close to the SW pins and the PCB conductor area minimized to prevent excessive capacitive coupling.
  • The output filter capacitor ground should use the same power ground as the PVIN input bypass capacitor. Try to minimize this conductor length while maintaining adequate width.
  • It is critical to keep the feedback trace away from inductor EMI and other noise sources. Run the feedback trace as far from the inductor, switch (SW) node, and noisy power traces as possible. Avoid routing this trace directly under the output inductor if possible. If not possible, ensure that the trace is routed on another layer with a ground layer separating the trace and inductor.
  • Keep the resistive divider used to generate the VSNS+ voltage as close to the device pin as possible in order to reduce noise pickup.
  • The RT and COMP pins are sensitive to noise, so components around these pins should be located as close as possible to the IC and routed with minimal trace lengths.
  • Make all of the power (high current) traces as short, direct, and thick as possible.
  • It may be possible to obtain acceptable performance with alternate PCB layouts.