SNVS983C April 2024 – November 2025 TPS7H4011-SEP , TPS7H4011-SP
PRODUCTION DATA
Like all current-mode control buck converters, there is a minimum configurable output voltage. First, the output voltage can never be lower than the internal voltage reference of 0.6V (typ). Additionally, the minimum on time, ton(min), will limit the minimum output voltage. ton(min) is specified as 250ns (max). See the Electrical Characteristics for more information. The minimum output voltage is approximated by Equation 2.
In this equation:
Table 9-1 shows calculated minimum output voltages for selected values of fSW and VIN assuming ton(min) = 250ns.
| fSW | VIN | VOUT(min) |
|---|---|---|
| 100kHz | 5V | 0.6V(1) |
| 12V | 0.6V(1) | |
| 14V | 0.6V(1) | |
| 500kHz | 5V | 0.625V |
| 12V | 1.5V | |
| 14V | 1.75V | |
| 1MHz | 5V | 1.25V |
| 12V | 3V | |
| 14V | 3.5V |