SNVS983C April 2024 – November 2025 TPS7H4011-SEP , TPS7H4011-SP
PRODUCTION DATA
An input FAULT pin is provided to aid in fault management. When the applied voltage exceeds VFAULT(rising) (typically 0.6V) for longer than tFAULT(min) (maximum of 1.4μs), the device stops switching. The device remains in this fault state until the FAULT pin voltage is reduced below VFAULT(falling) (typically 0.5V). Once the fault state is removed, the TPS7H4011 waits tFAULT(delay) seconds (typically 31 switching periods). This delay gives the system time to clear the fault before resuming regulation with soft start.
Figure 9-3 shows an example of the FAULT pin being externally driven high. This can be from a system microcontroller or monitor.
Figure 9-4 shows an example where FAULT is driven by a resistor divider from a monitored voltage (such as VIN or VOUT). By appropriately selecting the resistor divider, FAULT will be triggered when a voltage value is reached. Therefore, the FAULT pin can be configured to provide OVP (overvoltage protection).
Figure 9-4 FAULT Pin Waveforms From
External Resistor Divider