SNVSA85D October 2015 – October 2025 LM27761
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Iq | Supply current | Open circuit, no load | 370 | 600 | µA | |
| ISD | Shutdown supply current | 7 | 12 | µA | ||
| ƒSW | Switching frequency | VIN = 3.6 V | 1.7 | 2 | 2.3 | MHz |
| RNEG | Output resistance to CPOUT | VIN = 5.5 V | 2 | Ω | ||
| VDO | LDO dropout voltage | ILOAD = 100 mA, VOUT = −5 V | 30 | mV | ||
| PSRR | Power supply rejection ratio | ILOAD = 80 mA, VCPOUT = −5 V | 35 | dB | ||
| VN | Output noise voltage | ILOAD = 80 mA, 10 Hz to 100 kHz | 20 | µVRMS | ||
| VFB | Feedback pin reference voltage | 1.202 | 1.22 | 1.238 | V | |
| VOUT | Adjustable output voltage | 5.5 V ≥ VIN ≥ 2.7 V | –5 | –1.5 | V | |
| Load regulation | 0 to 250 mA, VOUT = −1.8 V | 4.6 | µV/mA | |||
| Line regulation | 5.5 V ≥ VIN ≥ 2.7 V, ILOAD = 50 mA | 1.5 | mV/V | |||
| VIH | Enable pin input voltage high | 5.5 V ≥ VIN ≥ 2.7 V | 1.2 | V | ||
| VIL | Enable pin input voltage low | 5.5 V ≥ VIN ≥ 2.7 V | 0.4 | V | ||
| UVLO | Undervoltage lockout | VIN falling | 2.6 | V | ||
| VIN rising | 2.4 | |||||