SNVSA85D October 2015 – October 2025 LM27761
PRODUCTION DATA
The LM27761 contains current limit circuitry that protects the device in the event of excessive input current and output shorts to ground. The input current is limited to 500 mA (typical) when the output is shorted directly to ground. When the LM27761 is current limiting, power dissipation in the device is likely to be quite high. In this event, thermal cycling is expected.