SNVSA85D October 2015 – October 2025 LM27761
PRODUCTION DATA
The flying capacitor (C1) transfers charge from the input to the output. Flying capacitance can impact both output current capability and ripple magnitudes. If flying capacitance is too small, the LM27761 can not be able to regulate the output voltage when load currents are high. If the flying capacitance is too large, the flying capacitor can overwhelm the input and charge pump output capacitors, resulting in increased input and output ripple.
In typical high-current applications, TI recommends 0.47-µF or 1-µF 10-V low-ESR ceramic capacitors for the flying capacitors. Polarized capacitors (tantalum, aluminum, electrolytic, and so forth.) must not be used for the flying capacitor, as polarized capacitors can become reverse-biased during LM27761 operation.