SNVSA85D October 2015 – October 2025 LM27761
PRODUCTION DATA
Example requirements for typical applications using the LM27761 device are listed in Table 7-1:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 2.7 V to 5.5 V |
| Output voltage | –1.5 V to –5 V |
| Output current | 0 mA to 250 mA |
| Boost switching frequency | 2 MHz |