SNVSAF7C August 2016 – October 2025 LM27762
PRODUCTION DATA
The following example describes powering an amplifier driving high impedance headphones. Input voltage is from a smart-phone battery. Amplifier is driving 2-VRMS to 600-Ω stereo headphones.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 3.3 V to 4.2 V |
| Output voltage | ±3 V |
| Output current | 10 mA (LM27762 capability 250 mA maximum) |
| CVIN, COUT+, COUT– | 2.2 μF |
| CCP | 4.7 μF |
| RPU | 10 kΩ (optional, connect PGOOD pin to ground if feature is not used) |