SNVSAF7C August 2016 – October 2025 LM27762
PRODUCTION DATA
The LM27762 has monitoring for the OUT+ and OUT– output voltage levels and open-drain PGOOD output.
| EN+ | EN– | OUT+ | OUT– | PGOOD |
|---|---|---|---|---|
| Low | Low | Do not care | Do not care | High |
| High | Low | < 95% of target value | Do not care | High |
| High | Low | > 95% of target value | Do not care | Low |
| Low | High | Do not care | < 95% of target value | High |
| Low | High | Do not care | > 95% of target value | Low |
| High | High | < 95% of target value | Do not care | High |
| High | High | Do not care | < 95% of target value | High |
| High | High | > 95% of target value | > 95% of target value | Low |