SNVSCE7D January   2024  – July 2025 TPS7H3014-SEP , TPS7H3014-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Options
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Quality Conformance Inspection
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage (IN), VLDO and REFCAP
        1. 8.3.1.1 Undervoltage Lockout (VPOR_IN < VIN < UVLO)
        2. 8.3.1.2 Power-On Reset (VIN < VPOR_IN )
      2. 8.3.2 SENSEx Inputs
        1. 8.3.2.1 VTH_SENSEX and VONx
        2. 8.3.2.2 IHYS_SENSEx and VOFFx
        3. 8.3.2.3 Top and Bottom Resistive Divider Design Equations
      3. 8.3.3 Output Stages (ENx,SEQ_DONE,PWRGD,PULL_UP1 and PULL_UP2)
      4. 8.3.4 User-Programmable TIMERS
        1. 8.3.4.1 DLY_TMR
        2. 8.3.4.2 REG_TMR
      5. 8.3.5 UP and DOWN
      6. 8.3.6 FAULT
      7. 8.3.7 State Machine
    4. 8.4 Daisy Chain
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Self Contained – Sequence UP and DOWN
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Power Supplies and Decoupling Capacitors
          2. 9.2.1.2.2 UP and DOWN Thresholds
          3. 9.2.1.2.3 SENSEx Thresholds
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Sequencing of Negative Voltage Rails
        1. 9.2.2.1 Negative Voltage Design Equations
    3. 9.3 Externally Induced System RESET
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

UP and DOWN

The UP and DOWN pins are the inputs that initiate a sequence up or down. Both pins incorporate an accurate comparator with a threshold voltage of VTH_UP = 599mV (for UP) and VTH_DOWN = 498mV (for DOWN) with an accuracy of ±3% for both inputs.

A fixed hysteresis of 100mV is incorporated in both comparators for noise stability. The edges on these pins are used to initiate the command as:

  • Rising edge on UP starts a sequence up.
  • Falling edge on DOWN starts a sequence down.

The UP voltage is also used in the state machine as a latch method to prevent oscillations during a FAULT. In order to move away from the Fault state, the UP voltage has to be logic low. As UP is a comparator with 100mV of hysteresis, depending on whether the VUP have been previously above the VTH_UP, the logic low level is:

  • VTH_UP ≤ 599mV (typ) if UP has not previously been above VTH_UP.
  • VUP_TH (typically 600mV) – 100mV ≤ 500mV (typ) if UP has previously crossed VUP_TH.

These inputs can be driven externally by a house-keeping controller or via a resistive divider connected to a voltage source.

As these inputs are edge sensitive, is important to have a stable input voltage (UVLORISE < VIN < 14V) for at least 2.8ms (tStart_up_delay) before sending the sequence up command. This is due to internal time constants in the device. During sequence down, it's important to maintain a stable input voltage until the SEQ_DONE flag is set low to allow all rails to be properly sequenced down.

As both the UP and DOWN pins have accurate undervoltage comparators, the user can program the voltage at which the system will automatically start the sequence up and down when monitoring a main power rail (VMAIN) via a resistive divider. However, in this case it is important to make sure the rising and falling edge are sent when VIN is stable, as mentioned before. A capacitor can be added from UP to GND to delay the signal when the slew rate at VMAIN is fast.

Usually the designer knows the voltages at which it's desired to start the sequence up (referred to as VUP_IDEAL) and down (referred to as VDOWN_IDEAL). With that information we can calculate the resistive divider values using Equation 19 and Equation 20. Usually the top resistor is fixed to a 10kΩ value.

Equation 19. R B O T T O M _ U P = R T O P _ U P ×   V T H _ U P V U P _ I D E A L -   V T H _ U P
Equation 20. R B O T T O M _ D O W N _______ = R T O P _ D O W N _______ ×   V T H _ D O W N _______ V D O W N _______ _ I D E A L -   V T H _ D O W N _______

where:

  • VTH_UP= 598mV (typical)
  • VTH_DOWN= 498mV (typical)

Once the designer knows the actual (real) resistive divider values, Equation 21 and Equation 22 can be used to calculate the sequence up and down nominal voltages as:

Equation 21. V U P _ N O M I N A L   ( V )   =   1   +   R T O P _ U P R B O T T O M _ U P   ×   V T H _ U P
Equation 22. V D O W N _______ _ N O M I N A L   ( V )   =   1 + R T O P _ D O W N _______ R B O T T O M _ D O W N _______   ×   V T H _ D O W N _______

If desired, to select the capacitance (CDELAY) for the UP pin we can use Equation 23.

Equation 23. C D E L A Y   ( F ) > t D E L A Y ( s ) R T H ( Ω ) × l n - V T H ( V ) V ( t ) - V T H ( V )

where:

  • tDELAY (s) is the desired delay time in seconds (at least 2.8ms after VIN > UVLORISE).
  • RTH is the Thévenin equivalent resistance. In this case the parallel between RTOP and RBOTTOM in ohms.
    • Equation 24. R T H   ( Ω ) = R T O P   ( Ω ) × R B O T T O M ( Ω ) R T O P   ( Ω ) + R B O T T O M ( Ω )
  • VTH is the Thévenin equivalent voltage. In this case the voltage at VUP during steady state operation in volts.
    • Equation 25. V T H   ( V ) = R B O T T O M ( Ω ) R T O P   ( Ω ) + R B O T T O M ( Ω ) ×   V M A I N ( V )
  • V(t) is the voltage at UP (VUP) which will start the sequence up. In this case 598mV ±3%, in volts.
TPS7H3014-SP TPS7H3014-SEP Monitor a Main Rail to
                    Automatically Start the Sequence UP and DOWN Figure 8-13 Monitor a Main Rail to Automatically Start the Sequence UP and DOWN