SNVSCE7D January 2024 – July 2025 TPS7H3014-SEP , TPS7H3014-SP
PRODUCTION DATA
The TPS7H3014 is designed to operate from an input supply (VIN) with a voltage range between 3V to 14V. It is recommended to add at least one 1μF ceramic capacitor from VIN to GND as close to the pin as possible.
The PULL_UP1 and PULL_UP2 are also considered power inputs in this case for the push-pull outputs. The voltage range on these inputs are 1.6V to 7V. For these inputs, it is also recommend to add at least one 1μF ceramic capacitor from PULL_UP1 to GND and from PULL_UP2 to GND. This capacitor must be placed as close to the pins as possible.