SNVU739A October   2020  – August 2021 LM5157-Q1

 

  1.   Trademarks
  2. 1Features and Electrical Performance
    1. 1.1 Electrical Parameters
    2. 1.2 Configuration Points
  3. 2Application Schematic
  4. 3EVM Picture
  5. 4Test Setup and Procedure
    1. 4.1 Test Setup
    2. 4.2 Test Equipment
  6. 5Test Results
    1. 5.1 Efficiency Curve
    2. 5.2 Load Regulation Curve
    3. 5.3 Thermal Performance
    4. 5.4 Steady State Waveforms
    5. 5.5 Start-Up Waveforms
    6. 5.6 Load Transient Waveforms
    7. 5.7 AC Loop Response Curves
  7. 6Design Files
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  8. 7Revision History

LM5157EVM-BST Evaluation Module

The LM5157EVM-BST evaluation module showcases the features and performance of the LM5157 device as wide input voltage, non-synchronous boost converter with dual random spread spectrum. The standard configuration is designed to provide a regulated output of 12 V at 1.6 A from an input of 3 V to 9 V (load derated for input voltages below 6 V), switching at a frequency of 2.1 MHz.