SNVU896A February 2025 – August 2025
The TPS371K-Q1 family of devices contain an adjustable sense time delay pin that controls the time that pin 13 either OUT UV or LOW UV pin asserts after reaching the invalid condition. The user can adjust the configuration of this pin via the jumper J1. Refer to Section 2.1.1 for jumper connections.